IESNA:LM-63-2002
[TEST]P1437995
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8C-940-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 8xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (208) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.33A 399.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33547.1
TILT=NONE
208 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4672.6 4701.2 4434.2 3909.7 3614.1 3585.5 3604.6 3680.8 3833.4 4033.7 4253.0 4701.2 5683.4 6884.9 8248.5 9583.5 10613.4 11414.4 
12387.1 13045.0 13397.9 13436.0 12644.5 11900.7 11261.8 10060.3 7600.1 5158.9 4119.5 2708.2 982.2 524.5 352.8 190.7 133.5 76.3 0.0 
4672.6 4710.7 4443.7 3928.8 3633.2 3595.0 3623.6 3699.9 3842.9 4062.3 4291.1 4710.7 5692.9 6932.6 8362.9 9612.1 10708.8 11643.3 
12482.4 13159.5 13598.1 13626.7 12759.0 12015.2 11319.1 10098.5 7743.1 5321.0 4119.5 2717.7 982.2 543.5 362.4 200.3 133.5 76.3 0.0 
4672.6 4701.2 4462.8 4005.1 3680.8 3633.2 3661.8 3747.6 3900.2 4138.6 4405.6 4787.0 5626.2 6923.0 8334.3 9745.6 11042.5 12129.6 
13169.0 14094.0 14618.5 14799.6 14580.3 13598.1 12759.0 11805.4 9307.0 6265.1 4443.7 3022.9 1325.5 638.9 429.1 286.1 219.3 124.0 0.0 
4672.6 4710.7 4510.5 4100.4 3776.2 3738.1 3747.6 3842.9 4024.1 4291.1 4653.5 5101.7 5712.0 6865.8 8315.3 9907.7 11366.7 12635.0 
13836.5 14875.9 15610.2 16077.4 16153.7 16020.2 15400.4 14284.7 13445.5 12091.5 9717.0 6169.7 2469.8 1020.3 629.4 410.0 295.6 
143.0 0.0 
4672.6 4729.8 4577.2 4319.7 3976.4 3909.7 3947.8 4062.3 4272.1 4605.8 5054.0 5616.6 6236.4 7104.2 8343.9 9926.8 11700.5 13312.0 
14523.1 15581.6 16373.1 16907.1 17326.6 17755.8 17917.9 17593.6 17059.6 16191.9 14132.1 10022.2 5301.9 2031.1 982.2 524.5 295.6 
143.0 0.0 
4672.6 4720.2 4644.0 4520.0 4310.2 4195.8 4272.1 4472.3 4720.2 5063.5 5588.0 6274.6 7085.1 7895.7 8935.1 10336.9 12024.7 13674.4 
15076.2 15858.1 16458.9 17078.7 17727.1 18575.8 19405.5 20044.4 20340.0 20463.9 18881.0 14399.1 8572.7 3490.1 1344.6 629.4 305.1 
133.5 0.0 
4672.6 4758.4 4729.8 4739.3 4739.3 4729.8 4806.1 5044.5 5397.3 5883.6 6484.4 7247.2 8143.6 9211.6 10432.2 11843.5 13006.9 14113.1 
15066.6 15915.3 16716.3 17517.4 18623.5 19806.0 20826.3 21179.1 20359.0 18766.6 16792.6 13693.5 8343.9 3261.3 1048.9 505.4 219.3 
66.8 0.0 
4672.6 4748.9 4787.0 4882.4 5034.9 5235.2 5549.9 5874.1 6312.7 6846.7 7552.4 8458.3 9516.8 10785.0 12186.8 13674.4 14875.9 15724.6 
16439.8 17212.2 18223.0 19367.3 20425.8 21150.5 20435.3 18919.1 17069.2 14675.7 11080.7 6408.1 3061.0 1563.9 877.3 514.9 324.2 
114.4 0.0 
4672.6 4748.9 4844.2 5006.3 5254.3 5607.1 6074.3 6637.0 7314.0 8057.8 8935.1 9965.0 11166.5 12577.8 14179.8 15667.4 16849.8 17813.0 
18566.3 19605.7 20969.3 22294.8 23067.2 22466.5 20912.1 19205.2 16773.6 12778.0 8115.0 4214.8 2288.6 1296.9 877.3 619.8 362.4 143.0 
0.0 
4672.6 4739.3 4834.7 5044.5 5330.5 5721.5 6236.4 6818.1 7581.0 8334.3 9268.8 10355.9 11710.0 13149.9 14875.9 16554.2 18041.8 19367.3 
20502.1 21875.2 23696.6 25155.6 25832.6 24993.5 22981.4 20206.5 16535.2 11547.9 6379.5 3251.7 1773.7 1106.2 743.8 505.4 314.7 162.1 
0.0 
4672.6 4701.2 4796.5 5015.9 5340.1 5759.7 6246.0 6923.0 7657.3 8467.8 9450.0 10556.2 11872.1 13302.5 14999.9 16745.0 18127.6 19329.2 
20263.7 21312.6 22638.1 23401.0 23334.2 21846.6 19300.6 16306.3 12825.7 8401.1 4500.9 2221.9 1344.6 839.2 562.6 324.2 219.3 95.4 0.0 
4672.6 4691.6 4767.9 4958.6 5244.7 5626.2 6093.4 6656.0 7361.7 8057.8 8858.8 9774.2 10823.2 12024.7 13388.3 14904.5 16287.2 17336.2 
18184.9 19071.7 19929.9 20139.7 19558.0 17641.3 15152.5 12396.6 9507.2 6150.6 3242.2 1678.3 1077.6 696.1 410.0 209.8 133.5 66.8 0.0 
4672.6 4663.0 4710.7 4844.2 5063.5 5368.7 5731.0 6150.6 6617.9 7142.4 7676.4 8286.7 9030.4 9860.1 10889.9 12072.4 12997.4 13741.2 
14036.8 14084.4 13970.0 13054.6 11319.1 8629.9 6122.0 4396.0 3156.4 2040.7 1192.0 781.9 524.5 352.8 219.3 114.4 57.2 19.1 0.0 
4672.6 4605.8 4539.1 4529.5 4548.6 4615.4 4682.1 4720.2 4767.9 4729.8 4615.4 4434.2 4300.7 4291.1 4510.5 4806.1 4853.7 4396.0 3671.3 
2994.3 2288.6 1678.3 1315.9 1048.9 848.7 686.6 534.0 400.5 295.6 219.3 162.1 114.4 76.3 38.1 9.5 9.5 0.0 
4672.6 4491.4 4291.1 4090.9 3900.2 3709.4 3461.5 3041.9 2507.9 2040.7 1840.4 1850.0 1973.9 2174.2 2326.7 2288.6 1954.8 1516.2 1125.2 905.9 
801.0 743.8 667.5 572.2 467.3 391.0 314.7 276.5 238.4 209.8 171.6 143.0 95.4 38.1 9.5 0.0 0.0 
4672.6 4434.2 4081.3 3699.9 3318.5 2851.2 2221.9 1621.1 1373.2 1325.5 1315.9 1315.9 1335.0 1363.6 1287.3 1039.4 781.9 658.0 581.7 514.9 476.8 
438.6 400.5 362.4 333.8 314.7 286.1 219.3 162.1 124.0 76.3 47.7 19.1 9.5 0.0 0.0 0.0 
4672.6 4357.9 3881.1 3356.6 2765.4 2078.8 1439.9 1239.7 1192.0 1134.8 1087.1 1048.9 1010.8 953.6 829.6 658.0 562.6 476.8 410.0 371.9 333.8 
314.7 286.1 276.5 247.9 219.3 190.7 162.1 124.0 85.8 66.8 38.1 19.1 0.0 0.0 0.0 0.0 
4672.6 4291.1 3680.8 3061.0 2336.3 1535.3 1249.2 1172.9 1115.7 1048.9 982.2 896.4 820.1 734.3 629.4 543.5 467.3 400.5 352.8 324.2 295.6 276.5 
257.5 238.4 219.3 200.3 171.6 133.5 114.4 95.4 66.8 38.1 9.5 0.0 0.0 0.0 0.0 
4672.6 4205.3 3566.4 2803.5 1964.4 1315.9 1201.5 1144.3 1077.6 1010.8 925.0 820.1 724.7 629.4 543.5 476.8 419.6 362.4 333.8 305.1 276.5 257.5 238.4 
219.3 190.7 171.6 143.0 114.4 95.4 76.3 47.7 19.1 0.0 0.0 0.0 0.0 0.0 
4672.6 4186.2 3471.0 2670.0 1697.4 1258.7 1192.0 1134.8 1068.0 991.7 896.4 801.0 696.1 600.8 514.9 448.2 400.5 352.8 314.7 286.1 257.5 238.4 209.8 
190.7 171.6 133.5 104.9 95.4 76.3 57.2 28.6 9.5 0.0 0.0 0.0 0.0 0.0 
4672.6 4176.7 3423.4 2555.6 1573.4 1249.2 1182.4 1125.2 1068.0 991.7 886.8 781.9 677.0 591.2 514.9 457.7 410.0 371.9 324.2 286.1 247.9 228.9 200.3 
181.2 152.6 104.9 76.3 66.8 47.7 28.6 19.1 0.0 0.0 0.0 0.0 0.0 0.0 
4672.6 4138.6 3413.8 2565.1 1563.9 1239.7 1182.4 1125.2 1058.5 982.2 886.8 781.9 686.6 600.8 524.5 467.3 419.6 371.9 324.2 286.1 247.9 228.9 200.3 
181.2 152.6 104.9 76.3 57.2 47.7 28.6 9.5 0.0 0.0 0.0 0.0 0.0 0.0 
